IESNA:LM-63-2002
[TEST]P1644756
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5E-722-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 310W 70CRI 2200K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.59A 310.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23932.8
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 310.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2608.0 2559.0 2425.8 2301.9 2255.2 2269.2 2325.3 2493.5 2792.7 3243.7 3872.3 4652.9 5332.9 5987.3 6594.9 7275.0 
7999.4 8733.2 9644.6 10521.0 11173.0 11640.4 12002.6 12075.1 11425.4 9983.5 7655.9 3846.6 1343.8 460.4 261.7 177.6 105.2 
49.1 0.0 0.0 0.0 
2608.0 2554.3 2428.1 2304.2 2252.8 2266.9 2322.9 2481.9 2762.3 3232.0 3865.3 4603.8 5335.3 6008.3 6611.3 7291.3 
8029.8 8780.0 9700.7 10581.8 11229.1 11694.1 12077.4 12105.5 11518.9 10088.7 7733.0 3900.4 1397.5 486.1 278.1 191.6 114.5 
56.1 0.0 0.0 0.0 
2608.0 2554.3 2442.1 2325.3 2273.9 2287.9 2337.0 2467.8 2724.9 3145.5 3732.1 4447.2 5188.1 5847.1 6499.1 7181.5 
7908.3 8737.9 9682.0 10649.5 11488.5 12051.7 12453.7 12635.9 12236.3 10962.7 8494.8 4723.0 1785.4 740.8 397.3 247.7 
151.9 98.2 32.7 0.0 0.0 
2608.0 2573.0 2474.8 2376.7 2332.3 2341.6 2381.4 2472.5 2675.8 3003.0 3498.4 4131.7 4858.5 5550.3 6246.7 6954.8 
7716.6 8546.3 9534.8 10616.8 11675.5 12635.9 13337.0 13827.8 13788.1 12836.9 10738.3 7335.7 3147.9 1168.5 633.3 359.9 
212.7 140.2 58.4 0.0 0.0 
2608.0 2575.3 2502.9 2430.4 2402.4 2418.8 2465.5 2521.6 2652.4 2902.5 3236.7 3741.5 4419.2 5068.9 5798.0 
6534.1 7314.7 8202.7 9268.4 10427.5 11804.0 13108.0 14288.2 15204.3 15596.9 15204.3 13545.0 10736.0 6534.1 2542.6 
1065.7 588.9 301.5 151.9 56.1 0.0 0.0 
2608.0 2584.7 2537.9 2500.5 2500.5 2542.6 2594.0 2654.8 2743.6 2904.8 3147.9 3463.4 3937.8 4557.1 5204.4 
5945.2 6816.9 7791.4 8934.2 10273.3 11771.3 13365.1 14858.4 16127.4 16957.0 17127.6 16470.9 14580.3 11133.3 6599.6 
2171.0 698.8 271.1 114.5 32.7 2.3 0.0 
2608.0 2605.7 2589.4 2584.7 2622.1 2687.5 2771.6 2879.1 3003.0 3147.9 3332.5 3566.2 3851.3 4260.3 4830.5 
5477.8 6230.3 7207.2 8382.7 9661.0 11240.8 12829.9 14524.2 16127.4 17457.1 18464.3 19184.1 19135.0 17480.5 13292.6 
7541.4 3075.4 659.0 194.0 53.8 4.7 0.0 
2608.0 2608.0 2601.0 2608.0 2652.4 2729.6 2834.7 2956.3 3091.8 3250.7 3437.7 3659.7 3933.1 4274.3 4823.5 
5468.5 6146.2 7076.3 8230.8 9574.5 11112.2 12801.9 14423.7 15952.1 17335.6 18445.6 19235.5 19364.1 17854.4 13855.8 
7887.2 3872.3 876.4 236.0 58.4 7.0 0.0 
2608.0 2619.7 2626.7 2659.5 2729.6 2827.7 2958.6 3110.5 3278.8 3479.7 3718.1 3970.5 4201.9 4498.6 4945.0 
5517.6 6097.1 6971.2 8181.7 9560.5 11091.2 12687.4 14129.3 15384.2 16569.0 17580.9 18380.2 18623.2 17195.4 12675.7 
7389.5 3376.9 1128.8 317.8 86.5 14.0 0.0 
2608.0 2615.1 2640.8 2696.9 2795.0 2928.2 3080.1 3255.4 3444.7 3662.0 3912.1 4152.8 4393.5 4706.6 5157.7 
5690.5 6300.4 7225.9 8417.7 9812.9 11252.5 12631.3 13806.8 14937.8 16019.9 16914.9 17506.2 17193.0 14676.1 9852.6 
5370.3 1752.7 523.5 257.1 128.5 25.7 0.0 
2608.0 2598.7 2631.4 2699.2 2806.7 2949.2 3112.8 3283.4 3449.4 3636.3 3830.3 3998.5 4206.5 4480.0 4860.9 
5351.6 5987.3 6894.0 8022.8 9200.6 10443.9 11607.7 12687.4 13935.3 15136.5 16132.0 16475.6 15164.5 11187.0 6429.0 
2645.4 675.4 203.3 84.1 32.7 14.0 0.0 
2608.0 2617.4 2650.1 2722.6 2837.1 2977.3 3133.9 3304.5 3463.4 3631.6 3802.2 3947.1 4120.1 4351.4 4711.3 
5150.7 5802.7 6648.7 7637.2 8649.1 9728.8 10521.0 11252.5 11981.6 12453.7 12703.7 12364.9 10862.2 7676.9 4213.5 
1621.9 423.0 135.5 44.4 16.4 9.3 0.0 
2608.0 2601.0 2633.8 2696.9 2806.7 2939.9 3098.8 3253.0 3400.3 3552.2 3699.4 3813.9 3949.5 4164.5 4489.3 
4945.0 5515.2 6188.3 6845.0 7419.8 7905.9 8085.9 8081.2 8018.1 7779.7 7447.9 6859.0 5784.0 3961.1 1998.1 549.2 
163.6 53.8 18.7 9.3 4.7 0.0 
2608.0 2619.7 2638.4 2692.2 2785.7 2907.2 3047.4 3168.9 3295.1 3395.6 3486.7 3556.9 3587.2 3540.5 3325.5 
2972.6 2535.6 2033.2 1502.7 1037.6 708.1 493.1 373.9 294.5 229.0 175.3 137.9 107.5 84.1 60.8 44.4 28.0 16.4 9.3 7.0 4.7 0.0 
2608.0 2610.4 2617.4 2650.1 2731.9 2825.4 2923.5 3000.7 3017.0 2890.8 2561.3 2070.5 1514.4 986.2 628.6 472.1 413.6 
376.3 338.9 299.1 259.4 224.3 189.3 161.3 135.5 107.5 84.1 67.8 51.4 37.4 25.7 16.4 11.7 9.3 4.7 4.7 0.0 
2608.0 2619.7 2612.7 2631.4 2678.2 2736.6 2741.3 2594.0 2168.7 1612.5 1056.3 677.7 532.8 472.1 427.7 383.3 338.9 
296.8 257.1 219.7 187.0 158.9 135.5 116.8 100.5 81.8 63.1 49.1 37.4 28.0 18.7 11.7 9.3 7.0 4.7 4.7 0.0 
2608.0 2617.4 2601.0 2598.7 2612.7 2589.4 2358.0 1801.8 1219.9 780.5 614.6 553.9 488.4 430.0 371.6 322.5 273.4 229.0 
189.3 156.6 128.5 109.8 95.8 86.5 74.8 65.4 56.1 42.1 32.7 25.7 18.7 11.7 7.0 4.7 4.7 2.3 0.0 
2608.0 2598.7 2577.7 2556.6 2523.9 2327.6 1811.1 1177.8 736.1 626.3 586.6 535.2 460.4 385.6 317.8 259.4 212.7 172.9 142.6 
119.2 102.8 91.1 81.8 72.4 63.1 56.1 46.7 39.7 30.4 23.4 16.4 11.7 7.0 4.7 2.3 0.0 0.0 
2608.0 2587.0 2568.3 2540.3 2449.1 2054.2 1390.5 832.0 645.0 605.3 563.2 495.4 418.3 336.5 266.4 210.3 172.9 142.6 116.8 
100.5 91.1 81.8 72.4 63.1 56.1 49.1 39.7 32.7 25.7 21.0 16.4 9.3 4.7 2.3 0.0 0.0 0.0 
2608.0 2587.0 2568.3 2537.9 2407.1 1885.9 1184.8 724.5 626.3 591.3 537.5 460.4 376.3 294.5 231.4 184.6 154.2 126.2 105.2 91.1 
79.5 72.4 63.1 58.4 49.1 42.1 32.7 23.4 18.7 16.4 14.0 9.3 7.0 2.3 0.0 0.0 0.0 
2608.0 2566.0 2547.3 2516.9 2351.0 1752.7 1075.0 687.1 614.6 574.9 511.8 432.3 348.2 264.1 208.0 168.3 140.2 116.8 98.2 81.8 
72.4 63.1 56.1 49.1 42.1 35.1 25.7 18.7 14.0 11.7 9.3 7.0 4.7 0.0 0.0 0.0 0.0 
2608.0 2559.0 2540.3 2509.9 2346.3 1762.1 1070.3 677.7 614.6 572.6 504.8 427.7 338.9 259.4 203.3 163.6 135.5 114.5 95.8 79.5 
70.1 60.8 53.8 46.7 39.7 32.7 23.4 16.4 11.7 11.7 9.3 7.0 4.7 0.0 0.0 0.0 0.0 
